Bill of Materials View BOM
Conduit Bonding Clamps
UL Logo Listed 467
Conduit Bonding Clamps

Part No. Conduit
Range
Conductor
Range (AWG)
Torque
Rating
(in./lb.)
Box
Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆ BGC4SCS 1/2" - 3/4" #10 - #2 67 10 2-1/2
Add to BOM ◆ TBGC4SCS* 1/2" - 3/4" #10 - #2 67 10 2-1/2
Add to BOM ◆ TBGC4SCSSS** 1/2" - 3/4" #10 - #2 67 10 2-1/2
◆ BOM = Bill of Materials
• Bronze clamp for bonding conduits that are flush mounted to a surface such as a
wall, floor or ceiling.
• "Low Profile" design utilizes 1/4" diameter long machine screws.
* Electro tin plated bronze.
** Includes stainless steel hardware. Suitable for direct burial in earth & concrete.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Conduit Bonding Clamps
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700