Bill of Materials View BOM
Tinned Bronze Cable Tray Clamp
UL Logo Listed 96UL Logo Listed 467
Tinned Bronze Cable Tray Clamp

Part No.
Conductor
Range (AWG)
Box
Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆
TBCTC
#6 Solid through 250MCM
10
5
◆ BOM = Bill of Materials
• Used for bonding galvanized steel or aluminum cable trays to the grounding electrode system.
• TBCTC can replace 3 clamps from other manufacturers due to its superior conductor range taking design.
• Electro tin plated cast bronze.
• Two-piece connector provides a 1-1/2" linear surface contact between conductors and the clamp.
• 18-8 stainless steel ribbed neck 3/8" bolt with low profile #4 Phillips head can be driven into a 0.44" hole to prevent rotation during installation.
• Aluminum conductors should be wire brushed and used with a Zinc based antioxidant (HAAJC8).
• Recommended installation tools: 9/16" socket wrench, open-end wrench or nut driver, 7/16" drill bit, #4 Phillips screw driver and a hammer.
• Recommended torque 15 ft-lbs.
• Suitable for direct burial.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Tinned Bronze Cable Tray Clamp
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700