Skip to Main Content

Call Us: 800-842-7437

Product Image

Reinforcing Steel and Water Pipe Clamps

Allows for economical bonding of reinforcing steel and water piping systems.

Product Information

Product Variations

Product No. Reinforcing Steel Range Pipe Range Conductor Range Box Qty. Approx. Box Wt. (lbs.) Documents
RB12A 3/8" - 1" 1/2" - 1" #10 Solid - #2 Str. 10 2.5
Customer Drawing
RB12B 3/8" - 1" 1/2" - 1" #10 Solid - #2 Str. 10 2.5
Customer Drawing

RB12A is for parallel mounted conductors.

RB12B is for perpendicular mounted conductors.

Technical Notes

Suitable for direct burial in earth & concrete