Bill of Materials View BOM
Rebar & Water Pipe Clamps
UL Logo Listed 467
Rebar & Water Pipe Clamps

Part No. Rebar Range Pipe Range Conductor Range (AWG) Torque
Rating
(in./lb.)
Box
Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆ RB12A 3/8" - 1" 1/2" x 1" 10 SOL - 2 STR 67 10 2-1/2
Add to BOM ◆ RB12B 3/8" - 1" 1/2" x 1" 10 SOL - 2 STR 67 10 2-1/2
◆ BOM = Bill of Materials
• Manufactured from high conductivity copper alloy.
• Approved for direct burial in earth or concrete.
• Lay-in feature speeds installation.
• RB12A is for parallel mounted conductors.
• RB12B is for perpendicular mounted conductors.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Rebar & Water Pipe Clamps
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700