Bill of Materials View BOM
Copper Terminal Lugs
UL Logo Listed 486
Copper Terminal Lugs

Part No. Conductor Range (AWG) Hardware
Size
Torque
Rating
(in./lb.)
Ampere
Rating
Box
Qty.
Approx. Box
Wt. (lbs.)
Maximum Minimum
Add to BOM ◆ GEL1 8 STR 14 SOL #8 18 35 100 2-1/4
Add to BOM ◆ GEL2 4 STR 14 SOL 1/4" 61.5 70 100 5-1/2
Add to BOM ◆ GEL3 1/0 STR 8 SOL 5/16" 107 125 50 5-1/4
Add to BOM ◆ GEL4 250 MCM 6 SOL 3/8" 192 250 25 5
◆ BOM = Bill of Materials






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Copper Terminal Lugs
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700