Bill of Materials View BOM
MCT
MCT

Part No.
Length
Approx. Each
Wt. (lbs.)
Add to BOM ◆
MCT
24"
5
◆ BOM = Bill of Materials
• Dieless adjustable compression tool with steel handle.
• Works with copper conductor sizes #8 AWG through
250MCM and aluminum conductors #8 AWG through 4/0.
• For use with compression lugs and light duty compression taps.
• Approximately 2 tons of force.




Installation Instructions File Type Date
MCT PDF Image 4-6-15







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
MCT
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700