Bill of Materials View BOM
C-Type Compression Taps - Heavy Duty C-taps
UL Logo Listed 467 Listed 486
C-Type Compression Taps - Heavy Duty C-taps

Part No. Conductor (AWG) Die
Index
Box
Qty.
Approx. Box
Wt. (lbs.)
        Run         Tap
Add to BOM ◆ CT4666 #4 Stranded
#6 Solid
#6 Stranded
#6 Solid
BG 50 2-1/2
Add to BOM ◆ CT4446 #4 Stranded
#6 Solid
#4 Stranded
#4 Solid
BG 50 2-1/2
Add to BOM ◆ CT2248 #2 Stranded
#2 Solid
#4 Stranded
#8 Solid
C 50 6
Add to BOM ◆ CT2222 #2 Stranded
#2 Solid
#2 Stranded
#2 Solid
C 50 4
Add to BOM ◆ CT22/0 2/0 Stranded
1/0 Solid
#2 Stranded
#8 Solid
O 10 1
Add to BOM ◆ CT24/0 4/0 Stranded
3/0 Solid
#2 Stranded
#6 Solid
D3 10 1
Add to BOM ◆ CT2/02/0 2/0 Stranded
1/0 Solid
2/0 Stranded
1/0 Solid
O 10 1
Add to BOM ◆ CT4/02/0 4/0 Stranded
3/0 Solid
2/0 Stranded
1/0 Solid
D3 10 2
Add to BOM ◆ CT4/04/0 4/0 Stranded
3/0 Sranded
4/0 Stranded
3/0 Sranded
D3 10 2
◆ BOM = Bill of Materials
• Other sizes available. Please contact factory for more information.

Connects two copper conductors together with a hydraulic crimp tool.
Please refer to the chart for the appropriate connector.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
C-Type Compression Taps - Heavy Duty C-taps
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700