Bill of Materials View BOM
Braid Width - 1"
Braid Width - 1

Part No. Braid Width Thickness Gauge Equivalent
(AWG)
Length No. of Holes Per Side OC Spacing Size Hardware Size Approx. Ea. Wt. (lbs.) Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ GS1062122A1/4 1" .062" 4 12" 2 5/8" 1/4" 1/2 10 5
Add to BOM ◆ GS1062122C3/8 1" .062" 4 12" 2 1" 3/8" 1/2 10 5
Add to BOM ◆ GS1062182A1/4 1" .062" 4 18" 2 5/8" 1/4" 1/2 10 5
Add to BOM ◆ GS1062182C3/8 1" .062" 4 18" 2 1" 3/8" 1/2 10 5
Add to BOM ◆ GS1062242A1/4 1" .062" 4 24" 2 5/8" 1/4" 1/2 10 5
Add to BOM ◆ GS1062242C3/8 1" .062" 4 24" 2 1" 3/8" 1/2 10 5
◆ BOM = Bill of Materials
• "R" indicates Ring Lug.

• Dimensions are nominal sizes.
• Other sizes available. Please contact factory for more information.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Braid Width - 1"
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700