Bill of Materials View BOM
Gauge Equivalent - 8 AWG
Gauge Equivalent - 8 AWG

Part No. Braid Width Thickness Gauge Equivalent
Length No. of Holes Per Side Hardware Size Approx. Each Wt. (lbs.) Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ GS5806215.188PTMW 5/8" .062 8 15.2" 1 7/16" 1/4 10 2-1/2
◆ BOM = Bill of Materials

• Dimensions are nominal sizes.
• Other sizes available. Please contact factory for more information.

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Gauge Equivalent - 8 AWG
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030