Bill of Materials View BOM
Gauge Equivalent - 6 AWG
Gauge Equivalent - 6 AWG

Part No. Braid Width Thickness Gauge Equivalent
(AWG)
Length No. of Holes Per Side Hardware Size Approx. Each Wt. (lbs.) Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ GS12094613/8 1/2" .094" 6 6" 1 3/8" 1/2 10 5
Add to BOM ◆ GS120941213/8 1/2" .094" 6 12" 1 3/8" 1/2 10 5
Add to BOM ◆ GS120942413/8 1/2" .094" 6 24" 1 3/8" 1/2 10 5
◆ BOM = Bill of Materials

• Dimensions are nominal sizes.
• Other sizes available. Please contact factory for more information.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Gauge Equivalent - 6 AWG
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700