Bill of Materials View BOM
Supplementary Bonding Grid (SRG) Numbering System
UL Logo Listed 467
Supplementary Bonding Grid (SRG) Numbering System

Part No.
Description
Approx. Wt. (lbs.)
Add to BOM ◆
SRG105024
10’ x 50’, 24" O.C. Spacing
90
Add to BOM ◆
SRG125024
12’ x 50’, 24" O.C. Spacing
98
◆ BOM = Bill of Materials
• Commonly stocked.

• 2" x .016" Copper Strap is used unless specified otherwise.
• Meets requirements of 2005 IEEE, Std. 1100.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Supplementary Bonding Grid (SRG) Numbering System
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700