Bill of Materials View BOM
Ground Pedestal Clamps & Bonding Clamps-Type E
Ground Pedestal Clamps & Bonding Clamps-Type E

Part No.
Conductor
Size (AWG)
Box Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆
GP1MCI
#6 Sol. thru 2/0 Str.
5
2-1/2
Add to BOM ◆
TGP1MCI
#6 Sol. thru 2/0 Str.
5
2-1/2
◆ BOM = Bill of Materials
• Heavy duty bronze clamp includes stainless steel hardware.
• Available electro-tin plated. When ordering, add prefix T to part number.
• Fits both round and square pedestal legs up to 1-1/8" outside diameter.




Installation Instructions File Type Date
Ground Pedestal Clamps & Bonding Clamps-Type E PDF Image 4-6-15







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Pedestal Clamps & Bonding Clamps-Type E
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700