Bill of Materials View BOM
Ground Pedestal Clamps & Bonding Clamps-Type D
UL Logo Listed 96UL Logo Listed 467
Ground Pedestal Clamps & Bonding Clamps-Type D

Part No. Material Pedestal Diameter Range Pipe Outside Diameter Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ CPC1.5/2 Tinned Bronze 1.5" - 2.375" 1" - 2.4" 5 3-3/4
◆ BOM = Bill of Materials
• Electro tin plated bronze includes stainless steel hardware.
• Accommodates 2 conductors from #6 AWG up to 250 MCM.
• Fits round pedestal outside diameter range 1" - 2.4".




Installation Instructions File Type Date
Ground Pedestal Clamps & Bonding Clamps-Type D PDF Image 4-6-15







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Pedestal Clamps & Bonding Clamps-Type D
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700