Bill of Materials View BOM
Ground Pedestal Clamps & Bonding Clamps-Type B
UL Logo Listed 96UL Logo Listed 467
Ground Pedestal Clamps & Bonding Clamps-Type B

Part No. Material Pedestal Diameter Range Pipe Outside Diameter Box Qty. Approx. Box Wt. (lbs.)
Add to BOM ◆ CPC.5/.75 Tinned Bronze .5" - 1" .375" - 1" 5 2-1/2
◆ BOM = Bill of Materials
• Electro tin plated bronze includes stainless steel hardware.
• Accommodates 3 conductors from #6 AWG up to 4/0, with a maximum single conductor of 500 MCM or two conductors of 250 MCM.
• Fits both round and square pedestal legs up to 1" outside diameter.




Installation Instructions File Type Date
Ground Pedestal Clamps & Bonding Clamps-Type B PDF Image 4-6-15







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Pedestal Clamps & Bonding Clamps-Type B
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700