Bill of Materials View BOM
"Sandwich" Style Elbow & Splicers - Splice Plates
UL Logo Listed 467

Part No.
Thickness
Fits Bar Width
Approx. Each
Wt. (lbs.)
Add to BOM ◆
SSCUPLHV141
1/4"
1"
1/2
Add to BOM ◆
SSCUPLHV141.5
1/4"
1-1/2"
1
Add to BOM ◆
SSCUPLHV142
1/4"
2"
1-1/2
◆ BOM = Bill of Materials
• Other sizes available. Please contact factory for more information.
• Maximum mesh width is 20 ft.

No Drilling Required





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
"Sandwich" Style Elbow & Splicers - Splice Plates
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700