Bill of Materials View BOM
"Sandwich" Style Elbow & Splicers - 90° Sandwich Splice
UL Logo Listed 467

Part No. Thickness Fits Bar Width Interior or Exterior Bend Approx. Each
Wt. (lbs.)
Add to BOM ◆ SSCUEL90141INT 1/4" 1" Interior 4
Add to BOM ◆ SSCUEL90141EXT 1/4" 1" Exterior 4
Add to BOM ◆ SSCUEL90141.5INT 1/4" 1.5" Interior 5
Add to BOM ◆ SSCUEL90141.5EXT 1/4" 1.5" Exterior 5
Add to BOM ◆ SSCUEL90142INT 1/4" 2" Interior 6
Add to BOM ◆ SSCUEL90142EXT 1/4" 2" Exterior 6
◆ BOM = Bill of Materials

No Drilling Required





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
"Sandwich" Style Elbow & Splicers - 90° Sandwich Splice
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700