Bill of Materials View BOM
Elbows & Splicers - 45° Elbows
UL Logo Listed 467
Elbows & Splicers - 45° Elbows

Part No. Kit* Thickness Width Approx. Each Wt. (lbs.)
Add to BOM ◆ CU141EL45 No 1/4" 1" 1/2
Add to BOM ◆ CU141EL45KIT Yes 1/4" 1" 3/4
Add to BOM ◆ CU141.5EL45 No 1/4" 1-1/2" 3/4
Add to BOM ◆ CU141.5EL45KIT Yes 1/4" 1-1/2" 1
Add to BOM ◆ CU142EL45 No 1/4" 2" 1
Add to BOM ◆ CU142EL45KIT Yes 1/4" 2" 1-1/4
◆ BOM = Bill of Materials
*Kit Includes:
(1) Elbow or Splice Plate
(4) CS68S: 3/8”-16x1” SS hex head cap screw
(8) W6S: 3/8”-18 SS flat washer
(4) LW6S: 3/8”-16 SS lock washer
(4) N616S: 3/8”-16 SS hex nut

• Slotted hole size is 3/8" x 5/8" spaced 1" on center.
• Other sizes available. Please contact factory for more information.







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Elbows & Splicers - 45° Elbows
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700