Product Image 90° Flat Elbows Copper busbar 90° flat elbows Product Information Product Variations Product No. Kit Thickness Dims. Approx. Each Wt. (lbs.) Documents CU1435EL90FL No 1/4" 3" x 5" 1 CU1435EL90FLKIT Yes 1/4" 3" x 5" 1.25 Other configurations available. Please contact factory for more information. Related Products Stranded Concentric lay soft- drawn bare copper conductors 2 Hole Long Barrel Two-hole long barrel compression lugs Stainless Steel Stainless Steel Bonding Lug Washers