Bill of Materials View BOM
Copper Ground Busbars
Copper Ground Busbars

Part No. Thickness Width Length Hole Pattern Approx Ea.Wt. (lbs.)
Add to BOM ◆ CB141144K 1/4" 1" 144" K 12
Add to BOM ◆ CB141144S 1/4" 1" 144" S 12
Add to BOM ◆ CB141144N 1/4" 1" 144" N 12
Add to BOM ◆ CB141.5144K 1/4" 1-1/2" 144" K 18
Add to BOM ◆ CB141.5144S 1/4" 1-1/2" 144" S 18
Add to BOM ◆ CB141.5144N 1/4" 1-1/2" 144" N 18
Add to BOM ◆ CB142144K 1/4" 2" 144" K 24
Add to BOM ◆ CB142144S 1/4" 2" 144" S 24
Add to BOM ◆ CB142144N 1/4" 2" 144" N 24
◆ BOM = Bill of Materials
• Other sizes available. Please contact factory for more information.
• Maximum mesh width is 20 ft.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Copper Ground Busbars
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700