Bill of Materials View BOM
Network Building Ground Tag
Network Building Ground Tag

Part No. Material Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ GRNTAG607PK10 Plastic 10 1/2
◆ BOM = Bill of Materials
• Dimensions are 2.125" x 3.75".
• Yellow tag with green text.
• Tag is UV Resistant.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Network Building Ground Tag
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700