Bill of Materials View BOM
Stainless Steel Angle Adapters
Stainless Steel Angle Adapters

Part No.
Box Qty.
Approx. Box Wt. (lbs.)
Add to BOM ◆
SSAA
10
5
Add to BOM ◆
SSAAKIT
5
8
◆ BOM = Bill of Materials
• Manufactured from 304 series stainless steel.
• SSAAKIT includes two assemblies (pictured). 3/8" stainless steel hardware fastens kit to ground bar.
• SSAAKIT also includes R4150A4 insulators.
• Will accommodate up to 1" thick material.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Stainless Steel Angle Adapters
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700