Bill of Materials View BOM
Universal Busbar Mounting Kit
Universal Busbar Mounting Kit

Part No.
Approx. Each
Wt. (lbs.)
Box Qty.
Approx. Box
Wt. (lbs.)
Add to BOM ◆
GBUKIT
2-1/4
10
22-1/2
◆ BOM = Bill of Materials
• Provides material for either a Shelter or a Tower mount.

Kit Includes:
(2) WBKT1: stainless steel ground bar bracket (Shelter)
(2) MBC3816: Malleable iron angle adapters (Tower)
• Will accommodate up to 7/8" thick material.
(2) R4150A4: round insulator
(4) 280: 1/4" x 1" drive pin
(2) CS65S: 3/8"-16 x 5/8" stainless steel hex head cap screw
(2) CS66S: 3/8"-16 x 3/4" staniless steel hex head cap screw
(4) W6S: 3/8" stainless steel flat washer
(4) LW6S: 3/8" stainless steel split lock washer




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Universal Busbar Mounting Kit
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700