Bill of Materials View BOM
Standoff Insulators - Red
Standoff Insulators - Red

Part No. "A" "B" Shape Thread Size Voltage Rating Tensile Strength (lbs.) Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ 1100A1 1" 1" Hex 1/4 - 20 x 1/4 AL 600 1200 25 1-1/2
Add to BOM ◆ 4150S2 2" 1-1/2" Oct 1/4 - 20 x 1/2 STL 1500 3000 - 4500 20 4-1/2
Add to BOM ◆ R4150S3 1-3/4" 1-1/2" Round 5/16 - 18 x 1/2 STL 1500 2500 - 2700 20 5-1/2
Add to BOM ◆ R4150A4 1-3/4" 1-7/8" Round 3/8 - 16 x 3/8 AL 2000 2500 - 2700 20 5-1/2
Add to BOM ◆ R4200S5 1-3/4" 2" Round 3/8 - 16 x 5/8 STL 2500 2500 - 2700 20 6-3/4
Add to BOM ◆ 4200S6 2" 2" Oct 1/2 - 13 x 5/8 STL 2500 3000 - 4500 20 8
Add to BOM ◆ 5250A5 2-1/2" 2-1/2" Oct 3/8 - 16 x 5/8 AL 3200 5000 - 5700 10 4-1/2
Add to BOM ◆ 5263A8 2-1/2" 2-5/8" Oct 5/8 - 11 x 3/4 AL 3400 5000 - 5700 10 4-3/4
◆ BOM = Bill of Materials
Other sizes available. Contact our factory for special requests.

Manufactured from glass reinforced thermoset polyester.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Standoff Insulators - Red
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700