Bill of Materials View BOM
FAA Style Ground Bars - Electronic Multipoint Ground System
FAA Style Ground Bars - Electronic Multipoint Ground System

Part No.
Bar Size
Approx. Each
Wt. (lbs.)
Add to BOM ◆
GBIP14612EMGSFAA
1/4" x 6" x 12"
8
◆ BOM = Bill of Materials
• 1/4" x 6" x 12" electrolytic tough pitch copper alloy 110 bar.
• Includes insulators, mounting brackets and plexiglass covers
(ships partially assembled).
• 18 sets of 3/8-16 tapped holes 1" on center.
• Approximate weight is 8 pounds.

1/2" high black lettering and green & orange striping are
applied to plexiglass cover.






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
FAA Style Ground Bars - Electronic Multipoint Ground System
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700