Skip to Main Content

Call Us: 800-842-7437

Product Image

Other

Ground Bar (GB) with "Other" Hole Pattern

Product Information

Product Variations

Product No. Bar Size No. of Holes Approx. Each Wt. (lbs.) Documents
GB1436.5GRDCB 1/4" x 3" x 6.5" 8 2
Customer Drawing
GB14.757.5GBE 1/4" x 3/4" x 7.5" 8 0.5
Customer Drawing
GB38414.25TI 3/8" x 4 " x 14.25" 16 7.5
Customer Drawing

Other sizes available. Please contact factory for more information.

Technical Notes

cULus Listed 467