Bill of Materials View BOM
Grounding Busbars & Kits - Horizontal Kits
Grounding Busbars & Kits - Horizontal Kits

Part No.
Bar Size
Electro
Tin Plated
Approx. Each
Wt. (lbs.)
Add to BOM ◆
RGBHKIT14119.25
1/4" x 1" x 19-1/4"
No
1-3/4
Add to BOM ◆
TRGBHKIT14119.25
1/4" x 1" x 19-1/4"
Yes
1-3/4
Add to BOM ◆
RGBHKIT14123.25
1/4" x 1" x 23-1/4"
No
4
Add to BOM ◆
TRGBHKIT14123.25
1/4" x 1" x 23-1/4"
Yes
4
◆ BOM = Bill of Materials
Kit Includes:
(1) 1/4" electrolytic tough pitch copper alloy 110 ground bar
(1) 3" bar splice plate with 2 slotted holes
(2) 11/16WINS: white delrin insulator
(2) SMS0126SHWZ: 12-24 x 5/8" hex washer head screw
(2) #12-24 x 3/4" copper flashed brass screw
(2) #12 copper flat washer
(8) #6-32 x 1/4" copper flashed brass screw
(8) #6 ring terminal




Installation Instructions File Type Date
Grounding Busbars & Kits - Horizontal Kits PDF Image 4-6-15








CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Grounding Busbars & Kits - Horizontal Kits
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700