Bill of Materials View BOM
Grounding Busbars & Kits - Horizontal Bars Only - A Spaced
UL Logo Listed 467
Grounding Busbars & Kits - Horizontal Bars Only - A Spaced

Part No.
Bar Size
Electro
Tin Plated
Approx. Each
Wt. (lbs.)
Add to BOM ◆
RGBH141.519.25A
1/4" x 1-1/2" x 19-1/4"
No
3
Add to BOM ◆
TRGBH141.519.25A
1/4" x 1-1/2" x 19-1/4"
Yes
3
Add to BOM ◆
RGBH141.523.25A
1/4" x 1-1/2" x 23-1/4"
No
4
Add to BOM ◆
TRGBH141.523.25A
1/4" x 1-1/2" x 23-1/4"
Yes
4
◆ BOM = Bill of Materials
• Accommodates "A" spaced two hole lugs.




Installation Instructions File Type Date
Grounding Busbars & Kits - Horizontal Bars Only - A Spaced PDF Image 4-6-15








CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Grounding Busbars & Kits - Horizontal Bars Only - A Spaced
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700