Bill of Materials View BOM
TIA-607 Style Telecommunications - Main Grounding Busbar Kits
TIA-607 Style Telecommunications - Main Grounding Busbar Kits

Part No. Bar Size Material No. of 5/16" Hole Sets No. of 7/16" Hole Sets Approx. Each Wt. (lbs.) (lbs.)
Add to BOM ◆ GBI14412TMGBKT 1/4" x 4" x 12" Copper 12 6 8
Add to BOM ◆ TGBI14412TMGBKT 1/4" x 4" x 12" Electro Tin Plated 12 6 8
Add to BOM ◆ GBI14420TMGBKT 1/4" x 4" x 20" Copper 24 6 11
Add to BOM ◆ TGBI14420TMGBKT 1/4" x 4" x 20" Electro Tin Plated 24 6 11
Add to BOM ◆ GBI14424TMGBKT 1/4" x 4" x 24" Copper 28 10 12
Add to BOM ◆ TGBI14424TMGBKT 1/4" x 4" x 24" Electro Tin Plated 28 10 12
◆ BOM = Bill of Materials
Kit Includes:
(1) Ground bar with brackets and insulators
(6) GECLB62A: #6 compression lug
(1) GECLB22C: #2 compression lug
(1) GECLB1/02C: 1/0 compression lug
(1) GECLB2/02C: 2/0 compression lug
(1) GECLB3/02C: 3/0 compression lug
(1) GECLB4/02C: 4/0 compression lug
(12) CS46S: 1/4"-20 x 3/4" SS hex head cap screw
(12) LW4S: 1/4"-20 SS lock washer
(12) N420S: 1/4"-20 SS hex nut
(6) CS68S: 3/8"-16 x 1" SS hex head cap screw
(6) LW6S: 3/8"-16 SS lock washer
(6) N616S: 3/8"-16 SS hex nut
• Other sizes available. Please contact factory for more information.
• Includes one 1/2 oz. tube of antioxidant (#HCAJC1/2).
• Meets "BICSI" and TIA 607 standards.









CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
TIA-607 Style Telecommunications - Main Grounding Busbar Kits
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700