Bill of Materials View BOM
TIA-607 Style Telecommunications - Main Grounding Busbars - TMGB
TIA-607 Style Telecommunications - Main Grounding Busbars - TMGB

Part No. Bar Size Material Plexiglass Cover No. of 5/16" Hole Sets No. of 7/16" Hole Sets Approx. Each Wt. (lbs.)
Add to BOM ◆ GBI14412TMGB 1/4" x 4" x 12" Copper No 12 6 6-1/2
Add to BOM ◆ GBIP14412TMGB* 1/4" x 4" x 12" Copper Yes 12 6 7
Add to BOM ◆ TGBI14412TMGB 1/4 " x 4" x 12" Electro Tin Plated No 12 6 6-1/2
Add to BOM ◆ TGBIP14412TMGB* 1/4 " x 4" x 12" Electro Tin Plated Yes 12 6 7
Add to BOM ◆ GBI14420TMGB 1/4" x 4" x 20" Copper No 24 6 9
Add to BOM ◆ GBIP14420TMGB* 1/4" x 4" x 20" Copper Yes 24 6 9-1/2
Add to BOM ◆ TGBI14420TMGB 1/4" x 4" x 20" Electro Tin Plated No 24 6 9
Add to BOM ◆ TGBIP14420TMGB* 1/4" x 4" x 20" Electro Tin Plated Yes 24 6 9-1/2
Add to BOM ◆ GBI14424TMGB 1/4" x 4" x 24" Copper No 28 10 10-1/2
Add to BOM ◆ GBIP14424TMGB* 1/4" x 4" x 24" Copper Yes 28 10 11
Add to BOM ◆ TGBI14424TMGB 1/4" x 4" x 24" Electro Tin Plated No 28 10 10-1/2
Add to BOM ◆ TGBIP14424TMGB* 1/4" x 4" x 24" Electro Tin Plated Yes 28 10 11
◆ BOM = Bill of Materials
*TMGB is standard lettering in black with a minimum lettering height of 3/8". Other sizes available.
Please contact factory for more information.

• 1/4" thick x 4" wide electrolytic tough pitch copper alloy 110.
• Includes 1-1/2" insulators and 1" offset stainless steel mounting brackets.
• Includes one 1/2 oz. tube of antioxidant (#HCAJC1/2).
• 5/16" hole sets 5/8" on centers. Accommodates "A" spaced two hole compression lugs.
• 7/16" holes sets 1" on centers. Accommodates "C" spaced two hole compression lugs.
• Other sizes available. Please contact factory for more information.
• Meets "BICSI" and TIA 607 standards.









CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
TIA-607 Style Telecommunications - Main Grounding Busbars - TMGB
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700