Bill of Materials View BOM
BGB Ground Bars - Telco
BGB Ground Bars - Telco

Part No.
Bar Size
No. Of Arrestors
Approx. Wt. Each (lbs.)
Add to BOM ◆
BGBI1848.75TEL
1/8" x 4" x 8-3/4"
2
2-1/2
Add to BOM ◆
BGBI18413.25TEL
1/8" x 4" x 13-1/4"
4
3-1/2
Add to BOM ◆
BGBI18417.75TEL
1/8" x 4" x 17-3/4"
6
4
Add to BOM ◆
BGBI18428TEL
1/8" x 4" x 28"
8
5-1/2
◆ BOM = Bill of Materials
• Manufactured from electrolytic tough pitch copper alloy 110.
• Accommodates "B" spaced two hole lugs (3/4" on center).
• Accepts bulkhead style surge arrestors with N female connectors.
• Can be mounted vertically or horizontally.
• Other sizes/styles available. Please contact factory for more information.
• Surge arrestors not included.






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
BGB Ground Bars - Telco
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700