Bill of Materials View BOM
GBI Ground Bars - "M" Pattern
UL Logo Listed 467
GBI Ground Bars -

Part No. Bar Size Electro
Tin Plated
Hole Pattern No. of Holes Approx. Each
Wt. (lbs.)
Add to BOM ◆ GBI1446M 1/4" x 4" x 6" No M 16 3
Add to BOM ◆ TGBI1446M 1/4" x 4" x 6" Yes M 16 3
Add to BOM ◆ GBI14412M 1/4" x 4" x 12" No M 48 5
Add to BOM ◆ TGBI14412M 1/4" x 4" x 12" Yes M 48 5
Add to BOM ◆ GBI14416M 1/4" x 4" x 16" No M 68 7
Add to BOM ◆ TGBI14416M 1/4" x 4" x 16" Yes M 68 7
Add to BOM ◆ GBI14420M 1/4" x 4" x 20" No M 88 8
Add to BOM ◆ TGBI14420M 1/4" x 4" x 20" Yes M 88 8
Add to BOM ◆ GBI14424M 1/4" x 4" x 24" No M 112 9
Add to BOM ◆ TGBI14424M 1/4" x 4" x 24" Yes M 112 9
◆ BOM = Bill of Materials
• Accommodates "B" and "C" spaced two hole lugs (3/4" and 1" on center).
• 12" bar pictured. Holes are 7/16" diameter and slots are 7/16" x 11/16".

• Manufactured from electrolytic tough pitch copper alloy 110.
• Ground Bar with insulators and stainless steel angle adapters.
• Other sizes available. Please contact factory for more information.







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
GBI Ground Bars - "M" Pattern
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700