Bill of Materials View BOM
GBI Ground Bars - "C" Pattern
UL Logo Listed 467
GBI Ground Bars -

Part No. Bar Size Electro
Tin Plated
Hole Pattern No. of Holes Approx. Each
Wt. (lbs.)
Add to BOM ◆ GBI1446C 1/4" x 4" x 6" No C 6 3
Add to BOM ◆ TGBI1446C 1/4" x 4" x 6" Yes C 6 3
Add to BOM ◆ GBI14412C 1/4" x 4" x 12" No C 15 5
Add to BOM ◆ TGBI14412C 1/4" x 4" x 12" Yes C 15 5
Add to BOM ◆ GBI14416C 1/4" x 4" x 16" No C 21 7
Add to BOM ◆ TGBI14416C 1/4" x 4" x 16" Yes C 21 7
Add to BOM ◆ GBI14420C 1/4" x 4" x 20" No C 27 8
Add to BOM ◆ TGBI14420C 1/4" x 4" x 20" Yes C 27 8
Add to BOM ◆ GBI14424C 1/4" x 4" x 24" No C 33 9
Add to BOM ◆ TGBI14424C 1/4" x 4" x 24" Yes C 33 9
◆ BOM = Bill of Materials
• Accommodates "B", "C" and "D" spaced two hole lugs (3/4", 1" and
1-3/4" on center).
• 12" bar pictured. Holes are 7/16" diameter.

• Manufactured from electrolytic tough pitch copper alloy 110.
• Ground Bar with insulators and stainless steel angle adapters.
• Other sizes available. Please contact factory for more information.







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
GBI Ground Bars - "C" Pattern
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700