Bill of Materials View BOM
GBI Ground Bars - "G" Pattern
UL Logo Listed 467
GBI Ground Bars -

Part No. Bar Size Electro
Tin Plated
Hole Pattern No. of Holes Approx. Each
Wt. (lbs.)
Add to BOM ◆ GBI1426G 1/4" x 2" x 6" No G 6 2
Add to BOM ◆ TGBI1426G 1/4" x 2" x 6" Yes G 6 2
Add to BOM ◆ GBI14212G 1/4" x 2" x 12" No G 18 3
Add to BOM ◆ TGBI14212G 1/4" x 2" x 12" Yes G 18 3
Add to BOM ◆ GBI14216G 1/4" x 2" x 16" No G 26 4
Add to BOM ◆ TGBI14216G 1/4" x 2" x 16" Yes G 26 4
◆ BOM = Bill of Materials
• Accommodates "C" spaced two hole lugs (1" on center).
• 12" bar pictured. Holes are 7/16" diameter.

• Manufactured from electrolytic tough pitch copper alloy 110.
• Ground Bar with insulators and stainless steel angle adapters.
• Other sizes available. Please contact factory for more information.







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
GBI Ground Bars - "G" Pattern
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700