Bill of Materials View BOM
Ground Access Well Covers - Concrete Covers
Ground Access Well Covers - Concrete Covers

Part No.
Diameter
Fits Test Well
Approx. Each
Wt. (lbs.)
Add to BOM ◆
8CC
10-7/8" x 2"
358TC
16
Add to BOM ◆
10CC
12-1/2" x 2"
360TC
24
Add to BOM ◆
12CC
14-3/4" x 2-3/4"
362TC
29
◆ BOM = Bill of Materials
• Specifically made for Tile Access Wells.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Access Well Covers - Concrete Covers
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700