Bill of Materials View BOM
Ground Access Well Covers - Plastic Covers
Ground Access Well Covers - Plastic Covers

Part No.
Diameter
Fits Test Well
Approx. Each
Wt. (lbs.)
Add to BOM ◆
6PP
6-5/8"
356PP
1
Add to BOM ◆
8PP
8-5/8"
358PP & 358PP42
1
Add to BOM ◆
10PP
10-3/4"
360PP & 360PP42
2
◆ BOM = Bill of Materials
• Manufactured from High Density Polyethylene.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Access Well Covers - Plastic Covers
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700