Bill of Materials View BOM
Ground Access Well Covers - Flat Steel Covers
Ground Access Well Covers - Flat Steel Covers

Part No.
Diameter
Fits Test Well
Approx. Each
Wt. (lbs.)
Add to BOM ◆
8PS
8-5/8"
358PS & 358P42
3
Add to BOM ◆
10PS
10-5/8"
360PS & 360P42
5
Add to BOM ◆
10PBS
11-1/4"
360PBS
6
Add to BOM ◆
12PBS
13-1/4"
362PBS
7
Add to BOM ◆
12PS
12-3/4"
362PS
8
Add to BOM ◆
18PBS
19-7/8"
368PBS
16
◆ BOM = Bill of Materials
• Manufactured from 3/16" commercial grade steel with a zinc/ultraseal coating.







CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Access Well Covers - Flat Steel Covers
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700