Bill of Materials View BOM
Ground Access Well Covers - Cast Iron Grated Covers
Ground Access Well Covers - Cast Iron Grated Covers

Part No.
Diameter
Fits Test Well
Approx. Each
Wt. (lbs.)
Add to BOM ◆
10PBG
10-1/4"
358T & 360PBG
7
Add to BOM ◆
12PBG
12-1/2"
360T & 362PBG
10
Add to BOM ◆
12TG
14-3/4"
362T
18
Add to BOM ◆
18PBG
18-3/8"
368PBG
29
Add to BOM ◆
18TG
22"
368T
36
◆ BOM = Bill of Materials






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Access Well Covers - Cast Iron Grated Covers
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700