Bill of Materials View BOM
Ground Access Wells - Tile Well with Concrete Cover
Ground Access Wells - Tile Well with Concrete Cover

Part No. Nominal Size Length Bell I.D. Minimun Pipe I.D. (Approx.) Cover Type Approx. Each
Wt. (lbs.)
Add to BOM ◆ 358TC 8" 24" 10-1/2" 8" Concrete 70
Add to BOM ◆ 360TC 10" 24" 12-3/4" 10" Concrete 97
Add to BOM ◆ 362TC 12" 24" 15-1/8" 12" Concrete 151
◆ BOM = Bill of Materials
• For use in non-vehicular traffic areas.
• Available in 8", 10", 12" and 18" diameters.
• Diameter is measured on inside diameter of access well bottom.
• Must be shipped by truck only.

• Provides ready access to ground electrode for testing and inspection purposes.
• To prevent displacement by frost, the access well must be longer than the frost line is deep.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Access Wells - Tile Well with Concrete Cover
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700