Bill of Materials View BOM
Ground Access Wells - Heavy Duty Well with 12" Cast Iron Cover
Ground Access Wells - Heavy Duty Well with 12

Part No. Diameter Length Cover Type Approx. Each
Wt. (lbs.)
Add to BOM ◆ 362PS12CILS80 12" 12" Cast Iron 42
Add to BOM ◆ 362PS24CILS80 12" 24" Cast Iron 61
Add to BOM ◆ 362PS30CILS80 12" 30" Cast Iron 68
◆ BOM = Bill of Materials
• For use in non-vehicular traffic areas.
• 12" diameter Schedule 80 PVC well.
• Available in 12", 24" and 30" lengths.
• Cast iron cover fits into cast iron ring for extra support.

• Provides ready access to ground electrode for testing and inspection purposes.
• To prevent displacement by frost, the access well must be longer than the frost line is deep.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Access Wells - Heavy Duty Well with 12" Cast Iron Cover
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700