Bill of Materials View BOM
Ground Access Wells - Heavy Duty Well with 10" Cast Iron Cover
Ground Access Wells - Heavy Duty Well with 10

Part No. Diameter Length Cover Type Approx. Each
Wt. (lbs.)
Add to BOM ◆ 360P36CILS80 10" 36" Cast Iron 61
Add to BOM ◆ 360P42CILS80 10" 42" Cast Iron 67
Add to BOM ◆ 360P36CILS80TP 10" 36" Tamper Resistant 61
Add to BOM ◆ 360P42CILS80TP 10" 42" Tamper Resistant 67
◆ BOM = Bill of Materials
• For use in non-vehicular traffic areas.
• 10" diameter Schedule 80 PVC well.
• Available in 36" and 42" lengths.
• Four 27" slots allow for ground electrode connections to be made before
installation of test well.
• Cast iron cover fits into cast iron ring for extra support.

• Provides ready access to ground electrode for testing and inspection purposes.
• To prevent displacement by frost, the access well must be longer than the frost line is deep.

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Access Wells - Heavy Duty Well with 10" Cast Iron Cover
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030