Bill of Materials View BOM
Ground Access Wells - HDPE Well with Cover
Ground Access Wells - HDPE Well with Cover

Part No. Diameter Length Cover Type Approx. Each
Wt. (lbs.)
Add to BOM ◆ GAW910 9" 10-1/4" HDPE 4-1/2
◆ BOM = Bill of Materials
• Molded High Density Polyethylene well features a 9" diameter "twist lock"
cover with locking bolt.
• Static vertical load rating = 350 PSF.
• 2 knock outs (mouse holes) allow for routing conductor to the inside.
• For use in non-vehicular traffic areas.

• Provides ready access to ground electrode for testing and inspection purposes.
• To prevent displacement by frost, the access well must be longer than the frost line is deep.




CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Access Wells - HDPE Well with Cover
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700