Bill of Materials View BOM
Mobile Ground Stake Kits - 2' Ground Rods with 5/8" drive stud
Mobile Ground Stake Kits - 2' Ground Rods with 5/8

Part No. Approx. Each
Wt. (lbs.)
Add to BOM ◆ 582GTEKIT 13-1/4
◆ BOM = Bill of Materials
• NSN 5975-01-497-0438
• Consists of three 5/8" x 2' copper clad sectional ground rods,
thus achieving an overall depth of 6'.
• Also contains three 5/8" ground rod couplers, one 5/8" drive
stud and one u-bolt ground rod clamp.
• Bottom rod has tappered end to facilitate driving.

• Mobile ground stakes provide temporary grounds for military communications vehicles, tanks,
COWs (Cell-site On Wheels), etc. Usually a ground loop is installed around vehicle to
provide an equipotential ground plane. Eyelet provides for easy means of removal.





CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Mobile Ground Stake Kits - 2' Ground Rods with 5/8" drive stud
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700