Bill of Materials View BOM
Irrigation Grounding Kits - G21 Connection
Irrigation Grounding Kits - G21 Connection

Part No. Approx. Each
Wt. (lbs.)
Add to BOM ◆ IRRGRDKIT1 117 lbs.
◆ BOM = Bill of Materials
• For grounding and lightning protection of golf course irrigation systems.
• Kit includes:
(1) 5/8" x 8' ground rod
(2) 50 lb. bags of Ultrafill earth enhancement material
(1) Flint igniter
(1) #G21-588NT Uni-shot exothermic weld metal
(1) 8' copper plate with a 25' tail of #6 AWG wire




Installation Instructions File Type Date
Irrigation Grounding Kits - G21 Connection PDF Image 4-6-15










CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Irrigation Grounding Kits - G21 Connection
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700