Bill of Materials View BOM
Copper Ground Plate - Conductor Exothermically Welded
Copper Ground Plate - Conductor Exothermically Welded

Part No.
Ground Plate Size
Conductor
(AWG)
Approx. Each
Wt. (lbs.)
Add to BOM ◆
GP06212122T
12" x 12"
2T
3-1/2
Add to BOM ◆
GP06212124/0
12" x 12"
4/0
3-1/2
Add to BOM ◆
GP06212242T
12" x 24"
2T
6-1/2
Add to BOM ◆
GP06212244/0
12" x 24"
4/0
7
◆ BOM = Bill of Materials
• Copper Ground Plate features a 12" or 24" (depending on the size of the plate)
copper conductor exothermically welded to the plate.
• Meets grounding requirements of National Electrical Code.
• Thickness is .062 inches.
* Other sizes and thicknesses are available. Please contact factory for details.

TECHNICAL NOTES:
• NEC 2014 Article 250.52(A)(7) (Summarized)
Each plate electrode shall expose not less than 0.186 m2 (2 ft2) of surface to exterior soil. Electrodes
of nonferrous metal shall be at least 1.5 mm (0.06 in.) in thickness.
• NEC 2014 Article 250.53 (A)
Rod, Pipe, and Plate Electrodes. Where practicable, rod, pipe and plate electrodes shall be embedded
below permanent moisture level. Rod, pipe and plate electrodes shall be free from nonconductive
coatings such as paint or enamel.
APPLICATION NOTES:
• Copper Ground Plates are used in areas having little or no top soil.
• Can also be used to enhance ground grid systems.
• Can be used in conjunction with earth enhancement material such as Ultrafill.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Copper Ground Plate - Conductor Exothermically Welded
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700