Bill of Materials View BOM
Ground Receptacles - Accepts Conductors
Ground Receptacles - Accepts Conductors

Part No. Ground Rod Size Connection Method Qty. Approx. Each
Wt. (lbs.)
Add to BOM ◆ 3514SS 1/2" Set Screw EA 2
Add to BOM ◆ 3515SS 5/8" Set Screw EA 2
Add to BOM ◆ 3516SS 3/4" Set Screw EA 2
Add to BOM ◆ 3514T 1/2" Threaded EA 2
Add to BOM ◆ 3515T 5/8" Threaded EA 2
Add to BOM ◆ 3516T 3/4" Threaded EA 2
◆ BOM = Bill of Materials
• Similar to 350 Series except features a bronze dual cable connector.
• Accepts all conductors up to 4/0.
• #BBSTUD12 replaceable brass ball stud located inside the receptacle provides
   the termination point for grounding clamps.
• Receptacle top is 3" in diameter, height is 3-1/2" tall.

• Ground Receptacles are used when temporary grounds must be established.
• Used for grounding aircrafts during refueling.
• 351 Series accept ground loop conductors; important when establishing an equipotential ground plane.

Installation Instructions File Type Date
Ground Receptacles - Accepts Conductors PDF Image 4-6-15