Bill of Materials View BOM
Ground Receptacles
Ground Receptacles

Part No. Ground Rod Size Connection Method Qty. Approx. Each
Wt. (lbs.)
Add to BOM ◆ 3504SS 1/2" Set Screw EA 2
Add to BOM ◆ 3505SS 5/8" Set Screw EA 2
Add to BOM ◆ 3506SS 3/4" Set Screw EA 2
Add to BOM ◆ 3504T 1/2" Threaded EA 2
Add to BOM ◆ 3505T 5/8" Threaded EA 2
Add to BOM ◆ 3506T 3/4" Threaded EA 2
◆ BOM = Bill of Materials
• 350 Series heavy duty bronze floor receptacle features a flush mount
   cover attached to the main body via a stainless steel ball chain.
• #BBSTUD12 replaceable brass ball stud located inside the receptacle provides
   the termination point for grounding clamps.
• Receptacle top is 3" in diameter, height is 3-1/2" tall.

• Ground Receptacles are used when temporary grounds must be established.
• Used for grounding aircrafts during refueling.
• 351 Series accept ground loop conductors; important when establishing an equipotential ground plane.

Installation Instructions File Type Date
Ground Receptacles PDF Image 4-6-15