Bill of Materials View BOM
Universal Ground Rod Clamp - Light Duty
UL Logo Listed 467
Universal Ground Rod Clamp - Light Duty

Part No. Ground Rod Size Conductor
Range (AWG)
Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ 302UGRC 3/8" 1/0 - 10 SOL 10 2
Add to BOM ◆ 302UGRC 1/2" 1/0 - 10 SOL 10 2
Add to BOM ◆ 302UGRC 5/8" 1/0 - 10 SOL 10 2
Add to BOM ◆ 302UGRC 3/4" 1/0 - 8 SOL 10 2
◆ BOM = Bill of Materials
• Light duty ground rod clamp for securing cable to ground rod.
• Eliminates the need to inventory assorted different-size clamps.
• Replaces a wide range of products made for economy, standard duty, heavy duty and extra
heavy duty applications.
• Made from corrosion resistant silicon bronze.
• Accommodates 3/8" to 3/4" ground rods and #10 Solid to 1/0 Stranded conductor.
• Tested to 300 inch-pounds.
* UL and CSA listed for Direct Burial.

• Ground Rod Clamps for lightning protection systems require 1-1/2" of surface contact between
conductor and ground rod.
• Light duty series (300LD, 301LD, 302LD & 302UGRC) acceptable for electrical grounding, but not
lightning protection.



CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Universal Ground Rod Clamp - Light Duty
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700