Bill of Materials View BOM
Ground Rod Clamp - "U" Bolt
UL Logo Listed 96UL Logo Listed 467
Ground Rod Clamp -

Part No. Ground Rod Size Conductor
Range (AWG)
Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ 305 Up thru 1" #6 AWG - 500 MCM 5 3
◆ BOM = Bill of Materials
• Bronze ground rod clamp features a stainless steel "U" bolt for strength and
corrosion resistance.
• Provides over 1-1/2" of contact between the ground electrode and conductors.
• Accommodates two horizontal conductors thru 250 MCM.
• Accommodates one vertical conductor up to 500 MCM.
• Fits all ground rods through 1" diameter. Ideal for connecting down conductors
to ground loop conductors.

• Ground Rod Clamps for lightning protection systems require 1-1/2" of surface contact between conductor
and ground rod.

According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Rod Clamp - "U" Bolt
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

301 Ziegler Dr
Grayslake, IL 60030