Bill of Materials View BOM
Universal Ground Rod Clamp - Heavy Duty
UL Logo Listed 96
Universal Ground Rod Clamp - Heavy Duty

Part No. Ground Rod Size Conductor
Range (AWG)
Box Qty. Approx. Box
Wt. (lbs.)
Add to BOM ◆ 302U 1/2" #6 Sol - 350 MCM 5 5
Add to BOM ◆ 302U 5/8" #6 Sol - 350 MCM 5 5
Add to BOM ◆ 302U 3/4" #2 Sol - 250 MCM 5 5
◆ BOM = Bill of Materials
• Heavy duty bronze ground rod clamps.
• Provides more than 2 inches of contact area with cables and ground rod.
• Two stainless steel cap screws secure the cable to the ground electrode
for a positive electrical connection.

• Ground Rod Clamps for lightning protection systems require 1-1/2" of surface contact between conductor
and ground rod.









CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Universal Ground Rod Clamp - Heavy Duty
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700