Bill of Materials View BOM
Ground Rod Driver With Slide Hammer
Ground Rod Driver With Slide Hammer

Part No.
Description
Qty.
Approx. Each
Wt. (lbs.)
Add to BOM ◆
SMGRD58U
5/8" Ground Rod Driver
EA
16
Add to BOM ◆
SMGRD58USHGR
5/8" Ground Rod Driver
EA
14
◆ BOM = Bill of Materials
• SMGRD58U - Ground rod driver with slide hammer. One end is threaded for use with
   threaded 5/8" ground rods and the other end is for use with tapered 5/8" copper
   clad steel ground rods.
• SMGRD58USHGR - Ground rod driver with slide hammer, connects to ground rods
   with 5/8" threads on both ends.
- Used to install or remove threaded ground rods.






CERTIFICATE OF RoHS COMPLIANCE
According to Directive: 2002/95/EC, 2011/65/EU (RoHS 2)
Ground Rod Driver With Slide Hammer
To whom it may concern,

The above part is hereby certified to be in compliance of the European directive 2002/95/EC, 2011/65EU or its exemption(s) for restriction of the use of certain hazardous substances in electrical and electronic equipment (RoHS 2).

Harger
301 Ziegler Dr
Grayslake, IL 60030
847.548.8700